Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

100820

Expand Table
EN
1/5
item number
CNSORDERNO
Level of detail
LODLEVEL
connections
DN
length
L [mm]
width
B [mm]
Hieght
H [mm]
Device type
TYP
width
IGNORIEREN [mm]
Hieght
IGNORIERENDUPE1 [mm]
depth
IGNORIERENDUPE2 [mm]
Curb weight
G [kg]
nominal voltage
SPANNUNG [V AC]
max. elektrische Leistungsaufnahme
WATT [W]
Max. permissible buffer temperature
BTP [°C]
Max. permissible operating temperature primary
BTPR [°C]
Max. permissible operating temperature secondary
BTSEK [°C]
Max. permissible operating pressure primary
BDPR [bar]
Max. permissible operating pressure secondary
BDSEK [bar]
1
2
3
100820
300
DN 25
690
673.5
277
basic 50
690
674
277
23
230
78
95
90
80
6
10
100825
300
DN 32
690
673.5
277
basic 68
690
674
277
24
230
78
95
90
80
6
10
100830
300
DN 32
690
673.5
277
basic 90
690
674
277
28
230
133
95
90
80
6
10
Show compressed display (3 configurable products)
Número de pedido100820
Shorttextfresh basic
Últimos cambios23.02.2023 06:53:42
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties